使用TB9083FTG实现汽车系统的高级别安全性
3:18
描述
相关视频
TB9083作为一款栅极驱动IC,非常适用于对安全性要求特别高的应用。该产品具有三个主要特点,安全继电器驱动电路、小型化和外部FET诊断。此外,还支持ASIL-D安全标准。
查看更多
查看更少
3:18
TB9083作为一款栅极驱动IC,非常适用于对安全性要求特别高的应用。该产品具有三个主要特点,安全继电器驱动电路、小型化和外部FET诊断。此外,还支持ASIL-D安全标准。
该参考设计提供了eFuse IC应用电路的设计指南、数据和其他内容。该电路通过结合eFuse IC和Thermoflagger™ (过温检测IC)提供过温检测和精确的过流关断。
4:09
L-TOGL™通过新的封装技术实现了大电流工作,以及行业领先的低损耗和低发热特性。
2:21
东芝电子元件及存储装置株式会社使用300mm硅晶圆制造功率半导体,为实现碳中和和抑制功耗增加做出贡献。
1:47
本视频介绍了使用MOSFET栅极驱动IC的电源多路复用器电路的参考设计。支持MBB/BBM模式切换,并且在小电路板上实现了理想的二极管特性。
3:59
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56