使用了共漏极MOSFET SSM10N961L的电源多路复用器
3:59
描述
相关视频
本视频介绍了使用MOSFET栅极驱动IC的电源多路复用器电路的参考设计。支持MBB/BBM模式切换,并且在小电路板上实现了理想的二极管特性。
查看更多
查看更少
3:59
本视频介绍了使用MOSFET栅极驱动IC的电源多路复用器电路的参考设计。支持MBB/BBM模式切换,并且在小电路板上实现了理想的二极管特性。
得益于东芝最新的功率器件和数字隔离器,这款1U尺寸1.6kW服务器电源实现了比现有设计更高的效率。电路设计和操作的设计文件和指南可用作参考设计。
4:37
S-TOGL™通过新的封装技术实现了高电流密度、低损耗和低发热量特性。
2:06
L-TOGL™通过新的封装技术实现了大电流工作,以及行业领先的低损耗和低发热特性。
2:21
东芝电子元件及存储装置株式会社使用300mm硅晶圆制造功率半导体,为实现碳中和和抑制功耗增加做出贡献。
1:47
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
TB9033FTG是业界首款具有硬件逻辑并符合车载通信标准的CXPI接口IC(开发中) 该产品无需软件开发,有助于缩短开发周期。
2:38