-
播放视频 SiC MOSFET (TOLL Package) Half-Bridge Board
SiC MOSFET (TOLL Package) Half-Bridge Board
This is a half-bridge board that enables easy comparative evaluation of SiC MOSFETs, which have seen increasing demand in recent years.
3:50
-
播放视频 MOSFET Driver IC Application and Circuit of the TCK401G
MOSFET Driver IC Application and Circuit of the TCK401G
Provides load switch circuit examples and explanations based on actual waveforms of built-in functions such as slew rate control and auto-discharge suitable for charge/discharge circuits.
2:55
-
播放视频 100 W Power Supply for LED Lighting
100 W Power Supply for LED Lighting
With wide-range input support from AC 90 to 264 V, compatible with use in power supply environments worldwide. By supplying a constant current of 1.04 A, it contributes to the stabilization of LED lighting.
4:46
-
播放视频 300W Isolated DC-DC Converter
300W Isolated DC-DC Converter
This is a reference design for an isolated DC-DC converter that supports wide input from 36 to 75V DC and delivers 12V DC, 300W output. It can be used for designing 48 V input power supplies for industrial and communication equipment.
3:48
-
播放视频 LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
This LDO regulator features an ultra-compact package and achieves both low current consumption and fast load transient response. It supports the power saving and stable power supply required for battery-powered IoT devices.
3:44
-
播放视频 Load Switch IC TCK301G, TCK302G, TCK303G Application & Circuit
Load Switch IC TCK301G, TCK302G, TCK303G Application & Circuit
Can be used as switches for rapid charging circuits, 5-12V power input circuits, and power management in energy-saving systems. Contributing to power management functions with high voltage and high current support.
4:06
-
播放视频 Application Circuit of Low Noise Op-Amp TC75S67TU for Pulse Sensor
Application Circuit of Low Noise Op-Amp TC75S67TU for Pulse Sensor
Using a pulse sensor, which is increasingly integrated into healthcare and wearable devices, as an example, this amplifies minute detection signals and visualizes them through Arduino control + PC display.
4:14
-
播放视频 LDO Regulator TCR15AGADJ Application & Circuit
LDO Regulator TCR15AGADJ Application & Circuit
Stable operation even at low input voltage via VBIAS terminal. This reference design features low dropout, high PSRR, and excellent load transient response, making it suitable for low-voltage, high-current power supplies in mobile devices.
3:26
-
播放视频 Photovoltaic-Output Photocoupler and MOSFET as Replacement for Mechanical Relay
Photovoltaic-Output Photocoupler and MOSFET as Replacement for Mechanical Relay
We introduce a method to achieve long life and high reliability by replacing mechanical relays, which have been used in electrical circuits of various equipment, with semiconductor relays.
3:34
-
播放视频 1.2V/100A Output DC-DC Converter Compliant with 48V Bus Voltage
1.2V/100A Output DC-DC Converter Compliant with 48V Bus Voltage
A high-efficiency DC-DC converter that supplies 1.2V/100A to various devices from the 48V bus line of servers and similar equipment. This video introduces the circuit features and board usage methods.
4:01
-
播放视频 Application Circuit of Low Noise Op-Amp TC75S67TU for Pyroelectric Infrared Sensor
Application Circuit of Low Noise Op-Amp TC75S67TU for Pyroelectric Infrared Sensor
Using a pyroelectric infrared human detection sensor as an example, this amplifies minute detection signals and visualizes them through Arduino control + PC display.
4:29
-
播放视频 Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor
Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor
This introduces Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor, which are useful in camera-equipped devices such as smartphones.
3:43
- 加载更多