采用TOLL封装 MOSFET,可使电路板面积减少20%
1:13
描述
相关视频
此参考设计适用于1U尺寸和500W输出功率的服务器AC-DC转换器。 由于采用了TOLL封装的MOSFET,与之前采用TO-220SIS封装MOSFET的电源相比,电路板面积减少了20%。
查看更多
查看更少
1:13
此参考设计适用于1U尺寸和500W输出功率的服务器AC-DC转换器。 由于采用了TOLL封装的MOSFET,与之前采用TO-220SIS封装MOSFET的电源相比,电路板面积减少了20%。
这是一款高效的DC-DC转换器,可将服务器上的48 V总线电压转换为 1.2 V/100 A,供服务器中的各种设备使用。电路设计和操作的设计文件和指南可用作参考设计。
3:36
得益于东芝最新的功率器件和数字隔离器,这款1U尺寸1.6kW服务器电源实现了比现有设计更高的效率。电路设计和操作的设计文件和指南可用作参考设计。
4:37
L-TOGL™通过新的封装技术实现了大电流工作,以及行业领先的低损耗和低发热特性。
2:21
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
该参考设计提供了eFuse IC应用电路的设计指南、数据和其他内容。该电路通过结合eFuse IC和Thermoflagger™ (过温检测IC)提供过温检测和精确的过流关断。
4:09