48 V总线兼容1.2 V/100 A双降压DC-DC转换器参考设计
3:36
描述
相关视频
这是一款高效的DC-DC转换器,可将服务器上的48 V总线电压转换为 1.2 V/100 A,供服务器中的各种设备使用。电路设计和操作的设计文件和指南可用作参考设计。
查看更多
查看更少
3:36
这是一款高效的DC-DC转换器,可将服务器上的48 V总线电压转换为 1.2 V/100 A,供服务器中的各种设备使用。电路设计和操作的设计文件和指南可用作参考设计。
东芝电子元件及存储装置株式会社使用300mm硅晶圆制造功率半导体,为实现碳中和和抑制功耗增加做出贡献。
1:47
S-TOGL™通过新的封装技术实现了高电流密度、低损耗和低发热量特性。
2:06
Power supplies for servers are now required to be more efficient, more powerful, and more space-saving, making high power density essential. By adopting our latest surface-mounted SiC devices, we have achieved high power density by separating the pow
3:56
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
Bidirectional DC-DC converter required for the applications which have the 48V battery and the 12V battery achieves high efficiency operation by using Toshiba's
2:59
该参考设计提供了eFuse IC应用电路的设计指南、数据和其他内容。该电路通过结合eFuse IC和Thermoflagger™ (过温检测IC)提供过温检测和精确的过流关断。
4:09