1.6kW服务器电源(升级版)参考设计
4:37
描述
相关视频
得益于东芝最新的功率器件和数字隔离器,这款1U尺寸1.6kW服务器电源实现了比现有设计更高的效率。电路设计和操作的设计文件和指南可用作参考设计。
查看更多
查看更少
4:37
得益于东芝最新的功率器件和数字隔离器,这款1U尺寸1.6kW服务器电源实现了比现有设计更高的效率。电路设计和操作的设计文件和指南可用作参考设计。
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
The three-phase brushless DC motor drive circuit, which combines six MOSFETs (TPH1R204PB, TPH2R408QM) and a gate driver (TB67Z833SFTG), enables compact yet highly efficient motor control. It supports various input modes. This reference design provide
3:53
Bidirectional DC-DC converter required for the applications which have the 48V battery and the 12V battery achieves high efficiency operation by using Toshiba's
2:59
S-TOGL™通过新的封装技术实现了高电流密度、低损耗和低发热量特性。
2:06
TB9033FTG是业界首款具有硬件逻辑并符合车载通信标准的CXPI接口IC(开发中) 该产品无需软件开发,有助于缩短开发周期。
2:38
这是一款高效的DC-DC转换器,可将服务器上的48 V总线电压转换为 1.2 V/100 A,供服务器中的各种设备使用。电路设计和操作的设计文件和指南可用作参考设计。
3:36