LDO Regulators With 300mA Output for Power Supply Circuit Applications
3:16
描述
相关视频
The lineup of LDO regulators that are ideal for mobile devices, etc.
查看更多
查看更少
3:16
The lineup of LDO regulators that are ideal for mobile devices, etc.
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
2:00
采用3相图腾柱拓扑结构和1200V SiC MOSFET,支持312V至528V 3相AC输入,在750V DC电压下可提供高达10kW的功率。 适合使用3相AC电源输入的电动汽车充电桩和各种工业设备等应用。
2:59
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36
生成式人工智能的普及正在推动AI服务器的需求。该参考设计采用3kW电源和东芝的SiC MOSFET,课实现高功率密度。
3:52
Introduces methods for adding features such as abnormality detection when designing DC motor control using an H-bridge driver circuit.
5:03
为了降低数据中心的功耗,服务器的总线电压越来越多地改为48V。该参考设计为48V服务器提供了一款1.6kW LLC AC-DC转换器,针对1U机架进行了优化,并采用了新一代MOSFET和SiC二极管,以实现高效率和高性能。
3:22