Inverter Circuit for IH Cooker
2:00
描述
相关视频
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
查看更多
查看更少
2:00
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
服务器电源对于提高效率和降低损耗至关重要。本参考设计是一款高效服务器电源,采用交错并联双晶体管正激AC-DC转换器(ITTF),输出功率高达 1.1 kW。
3:36
Reference design for evaluation board to check the operation of various functions of smart gate driver couplers (TLP5214, TLP5214A, TLP5212)
3:36
生成式人工智能的普及正在推动AI服务器的需求。该参考设计采用3kW电源和东芝的SiC MOSFET,课实现高功率密度。
3:52
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36
为了降低数据中心的功耗,服务器的总线电压越来越多地改为48V。该参考设计为48V服务器提供了一款1.6kW LLC AC-DC转换器,针对1U机架进行了优化,并采用了新一代MOSFET和SiC二极管,以实现高效率和高性能。
3:22
采用3相图腾柱拓扑结构和1200V SiC MOSFET,支持312V至528V 3相AC输入,在750V DC电压下可提供高达10kW的功率。 适合使用3相AC电源输入的电动汽车充电桩和各种工业设备等应用。
2:59