H-bridge drive circuit for automotive and industrial DC motors
5:03
描述
相关视频
Introduces methods for adding features such as abnormality detection when designing DC motor control using an H-bridge driver circuit.
查看更多
查看更少
5:03
Introduces methods for adding features such as abnormality detection when designing DC motor control using an H-bridge driver circuit.
This is a reference design for a 100W LLC DC-DC converter that achieves soft switching through LLC resonance.
4:33
This explains the operational overview of the phase-shifted full-bridge circuit adopted in this design, helping to reduce the effort required for actual design work.
4:42
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36
这是一个采用有源钳位正向拓扑结构的200W隔离式 DC-DC 转换器的参考设计,其中钳位开关采用N沟道MOSFET。
4:09
It can be widely used in electronic devices that require miniaturization, such as mobile devices, as well as other devices with increasing functionality that consume more power and therefore demand high power conversion efficiency.
3:33
Compatible with 10-pole motors, achieving low-noise and high-efficiency rotation control for air purifiers and air conditioners.
3:33