适用于服务器的1.1kW ITTF AC-DC转换器
3:36
描述
相关视频
服务器电源对于提高效率和降低损耗至关重要。本参考设计是一款高效服务器电源,采用交错并联双晶体管正激AC-DC转换器(ITTF),输出功率高达 1.1 kW。
查看更多
查看更少
3:36
服务器电源对于提高效率和降低损耗至关重要。本参考设计是一款高效服务器电源,采用交错并联双晶体管正激AC-DC转换器(ITTF),输出功率高达 1.1 kW。
采用3相图腾柱拓扑结构和1200V SiC MOSFET,支持312V至528V 3相AC输入,在750V DC电压下可提供高达10kW的功率。 适合使用3相AC电源输入的电动汽车充电桩和各种工业设备等应用。
2:59
适用于移动设备等的LDO稳压器产品线。
3:14
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36
It can be widely used in electronic devices that require miniaturization, such as mobile devices, as well as other devices with increasing functionality that consume more power and therefore demand high power conversion efficiency.
3:33
生成式人工智能的普及正在推动AI服务器的需求。该参考设计采用3kW电源和东芝的SiC MOSFET,课实现高功率密度。
3:52
用于评估智能栅极驱动耦合器(TLP5214、TLP5214A、TLP5212)各种功能运行情况的参考设计评估板。
3:30