Evaluation Board of Smart Gate Driver Coupler
3:36
描述
相关视频
Reference design for evaluation board to check the operation of various functions of smart gate driver couplers (TLP5214, TLP5214A, TLP5212)
查看更多
查看更少
3:36
Reference design for evaluation board to check the operation of various functions of smart gate driver couplers (TLP5214, TLP5214A, TLP5212)
This is a reference design for a 200 W isolated DC-DC converter using an active clamp forward topology, which uses Nch MOSFETs for the clamp switches.
4:32
It can be widely used in electronic devices that require miniaturization, such as mobile devices, as well as other devices with increasing functionality that consume more power and therefore demand high power conversion efficiency.
3:33
The lineup of LDO regulators that are ideal for mobile devices, etc.
3:16
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
2:00
采用3相图腾柱拓扑结构和1200V SiC MOSFET,支持312V至528V 3相AC输入,在750V DC电压下可提供高达10kW的功率。 适合使用3相AC电源输入的电动汽车充电桩和各种工业设备等应用。
2:59
Introduces methods for adding features such as abnormality detection when designing DC motor control using an H-bridge driver circuit.
5:03