LDO Regulators With 300mA Output for Power Supply Circuit Applications
3:16
描述
相关视频
The lineup of LDO regulators that are ideal for mobile devices, etc.
查看更多
查看更少
3:16
The lineup of LDO regulators that are ideal for mobile devices, etc.
生成式人工智能的普及正在推动AI服务器的需求。该参考设计采用3kW电源和东芝的SiC MOSFET,课实现高功率密度。
3:52
3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
3:09
为了降低数据中心的功耗,服务器的总线电压越来越多地改为48V。该参考设计为48V服务器提供了一款1.6kW LLC AC-DC转换器,针对1U机架进行了优化,并采用了新一代MOSFET和SiC二极管,以实现高效率和高性能。
3:22
随着数据中心规模不断扩大,电源的要求也越来越高,需满足“高效率”、“大功率”和“小型化”等要求。通过采用我们最新的SiC器件,以及与主板分离的子板设计方式,从而实现了电源的高功率密度。
3:59
碳中和推动了电动自行车及快速充电的需求增长。此参考设计是一款适用于电动自行车的3kW快速充电器电源。
3:51
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
2:00