H-bridge drive circuit for automotive and industrial DC motors
5:03
描述
相关视频
Introduces methods for adding features such as abnormality detection when designing DC motor control using an H-bridge driver circuit.
查看更多
查看更少
5:03
Introduces methods for adding features such as abnormality detection when designing DC motor control using an H-bridge driver circuit.
This is a reference design for a 1.6kW high-efficiency power supply with 1U size and 48V output for communication equipment, featuring a semi-bridgeless PFC and phase-shift DC-DC converter.
4:17
Compatible with 10-pole motors, achieving low-noise and high-efficiency rotation control for air purifiers and air conditioners.
3:33
With a wide input voltage range of 36V to 75V, it can be applied to various products, especially those using 48V systems. Equipped with our new power MOSFETs, achieving high efficiency on a compact board.
4:05
This explains the operational overview of the phase-shifted full-bridge circuit adopted in this design, helping to reduce the effort required for actual design work.
4:42
This can help with the design of power supply protection using eFuse ICs in response to increasing power demand and the growing sophistication of electronic devices in recent years.
4:47
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36