标准数字隔离器:150Mbps高速传输
0:57
描述
相关视频
东芝标准数字隔离器具有高速信号隔离所必需的低脉冲失真和高CMTI。隔离变压器电路采用东芝开发的磁耦合方法,可提供高CMTI。
查看更多
查看更少
0:57
东芝标准数字隔离器具有高速信号隔离所必需的低脉冲失真和高CMTI。隔离变压器电路采用东芝开发的磁耦合方法,可提供高CMTI。
The TB9033FTG is the industry's first CXPI interface IC with hardware logic for automotive communication standards. (Under development) This product contributes to shortening development period by eliminating the need for software development.
2:35
3:45
This video briefly introduces the functions of the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on the Web.
1:39
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56
DFN2020B(WF)封装采用可焊锡侧翼引脚结构,可通过AOI设备确认可焊性。与SOT-23F封装相比,该封装在实现高散热性的同时,减少了约43%的贴装面积。
2:47
7:25