Online Circuit Simulator Function Introduction
1:39
描述
相关视频
This video briefly introduces the functions of the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on the Web.
查看更多
查看更少
1:39
This video briefly introduces the functions of the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on the Web.
本设计用于大电流/高压SiC MOSFET模块的栅极驱动电路。它可安装在东芝双MOSFET模块上。提供电路设计和操作的设计文件和指南作为参考。
3:38
TB9M003FG将电机栅极驱动电路、MCU和外围组件集成到一块芯片中。支持无霍尔的1分流矢量控制,有助于实现ECU电路板和系统的小型化,简化电路板和系统的设计
4:53
TB9033FTG是业界首款具有硬件逻辑并符合车载通信标准的CXPI接口IC(开发中) 该产品无需软件开发,有助于缩短开发周期。
2:38
3:45
The three-phase brushless DC motor drive circuit, which combines six MOSFETs (TPH1R204PB, TPH2R408QM) and a gate driver (TB67Z833SFTG), enables compact yet highly efficient motor control. It supports various input modes. This reference design provide
3:53
Bidirectional DC-DC converter required for the applications which have the 48V battery and the 12V battery achieves high efficiency operation by using Toshiba's
2:59