吊扇演示机
2:29
描述
相关视频
吊扇演示机采用直流无刷电机,由电机控制微控制器TMPM37A驱动。由于是变频器控制,所以可以无齿轮驱动。
查看更多
查看更少
本设计用于大电流/高压SiC MOSFET模块的栅极驱动电路。它可安装在东芝双MOSFET模块上。提供电路设计和操作的设计文件和指南作为参考。
3:38
This video briefly introduces the functions of the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on the Web.
1:39
DFN2020B(WF)封装采用可焊锡侧翼引脚结构,可通过AOI设备确认可焊性。与SOT-23F封装相比,该封装在实现高散热性的同时,减少了约43%的贴装面积。
2:47
3:45
该参考设计可在半桥模式下控制两个电机,或在H桥模式下控制一个电机。可使用板载开关或外部MCU控制电机。本参考设计提供设计指南、数据和其他内容。
6:03
The TB9033FTG is the industry's first CXPI interface IC with hardware logic for automotive communication standards. (Under development) This product contributes to shortening development period by eliminating the need for software development.
2:35