Evaluation Board of Smart Gate Driver Coupler
3:36
描述
相关视频
Reference design for evaluation board to check the operation of various functions of smart gate driver couplers (TLP5214, TLP5214A, TLP5212)
查看更多
查看更少
3:36
Reference design for evaluation board to check the operation of various functions of smart gate driver couplers (TLP5214, TLP5214A, TLP5212)
为了降低数据中心的功耗,服务器的总线电压越来越多地改为48V。该参考设计为48V服务器提供了一款1.6kW LLC AC-DC转换器,针对1U机架进行了优化,并采用了新一代MOSFET和SiC二极管,以实现高效率和高性能。
3:22
服务器电源对于提高效率和降低损耗至关重要。本参考设计是一款高效服务器电源,采用交错并联双晶体管正激AC-DC转换器(ITTF),输出功率高达 1.1 kW。
3:36
The lineup of LDO regulators that are ideal for mobile devices, etc.
3:16
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
2:00
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36
Introduces methods for adding features such as abnormality detection when designing DC motor control using an H-bridge driver circuit.
5:03