Inverter Circuit for IH Cooker
2:00
描述
相关视频
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
查看更多
查看更少
2:00
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
The lineup of LDO regulators that are ideal for mobile devices, etc.
3:16
服务器电源对于提高效率和降低损耗至关重要。本参考设计是一款高效服务器电源,采用交错并联双晶体管正激AC-DC转换器(ITTF),输出功率高达 1.1 kW。
3:36
为了降低数据中心的功耗,服务器的总线电压越来越多地改为48V。该参考设计为48V服务器提供了一款1.6kW LLC AC-DC转换器,针对1U机架进行了优化,并采用了新一代MOSFET和SiC二极管,以实现高效率和高性能。
3:22
采用3相图腾柱拓扑结构和1200V SiC MOSFET,支持312V至528V 3相AC输入,在750V DC电压下可提供高达10kW的功率。 适合使用3相AC电源输入的电动汽车充电桩和各种工业设备等应用。
2:59
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36
Introduces methods for adding features such as abnormality detection when designing DC motor control using an H-bridge driver circuit.
5:03