LDO Regulators With 300mA Output for Power Supply Circuit Applications
3:16
描述
相关视频
The lineup of LDO regulators that are ideal for mobile devices, etc.
查看更多
查看更少
3:16
The lineup of LDO regulators that are ideal for mobile devices, etc.
It can be widely used in electronic devices that require miniaturization, such as mobile devices, as well as other devices with increasing functionality that consume more power and therefore demand high power conversion efficiency.
3:33
服务器电源对于提高效率和降低损耗至关重要。本参考设计是一款高效服务器电源,采用交错并联双晶体管正激AC-DC转换器(ITTF),输出功率高达 1.1 kW。
3:36
Introduces methods for adding features such as abnormality detection when designing DC motor control using an H-bridge driver circuit.
5:03
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36
Reference design for evaluation board to check the operation of various functions of smart gate driver couplers (TLP5214, TLP5214A, TLP5212)
3:36
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
2:00