H-bridge drive circuit for automotive and industrial DC motors
5:03
描述
相关视频
Introduces methods for adding features such as abnormality detection when designing DC motor control using an H-bridge driver circuit.
查看更多
查看更少
5:03
Introduces methods for adding features such as abnormality detection when designing DC motor control using an H-bridge driver circuit.
Compatible with 10-pole motors, achieving low-noise and high-efficiency rotation control for air purifiers and air conditioners.
3:33
这是一个采用有源钳位正向拓扑结构的200W隔离式 DC-DC 转换器的参考设计,其中钳位开关采用N沟道MOSFET。
4:09
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36
This explains the operational overview of the phase-shifted full-bridge circuit adopted in this design, helping to reduce the effort required for actual design work.
4:42
With a wide input voltage range of 36V to 75V, it can be applied to various products, especially those using 48V systems. Equipped with our new power MOSFETs, achieving high efficiency on a compact board.
4:05
This is a reference design for a 100W LLC DC-DC converter that achieves soft switching through LLC resonance.
4:33