eFuse应用电路参考设计
4:09
描述
相关视频
该参考设计提供了eFuse IC应用电路的设计指南、数据和其他内容。该电路通过结合eFuse IC和Thermoflagger™ (过温检测IC)提供过温检测和精确的过流关断。
查看更多
查看更少
4:09
该参考设计提供了eFuse IC应用电路的设计指南、数据和其他内容。该电路通过结合eFuse IC和Thermoflagger™ (过温检测IC)提供过温检测和精确的过流关断。
东芝电子元件及存储装置株式会社使用300mm硅晶圆制造功率半导体,为实现碳中和和抑制功耗增加做出贡献。
1:47
The three-phase brushless DC motor drive circuit, which combines six MOSFETs (TPH1R204PB, TPH2R408QM) and a gate driver (TB67Z833SFTG), enables compact yet highly efficient motor control. It supports various input modes. This reference design provide
3:53
Bidirectional DC-DC converter required for the applications which have the 48V battery and the 12V battery achieves high efficiency operation by using Toshiba's
2:59
TB9M003FG将电机栅极驱动电路、MCU和外围组件集成到一块芯片中。支持无霍尔的1分流矢量控制,有助于实现ECU电路板和系统的小型化,简化电路板和系统的设计
4:53
这是一款高效的DC-DC转换器,可将服务器上的48 V总线电压转换为 1.2 V/100 A,供服务器中的各种设备使用。电路设计和操作的设计文件和指南可用作参考设计。
3:36
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36