使用了共漏极MOSFET SSM10N961L的电源多路复用器
3:59
描述
相关视频
本视频介绍了使用MOSFET栅极驱动IC的电源多路复用器电路的参考设计。支持MBB/BBM模式切换,并且在小电路板上实现了理想的二极管特性。
查看更多
查看更少
3:59
本视频介绍了使用MOSFET栅极驱动IC的电源多路复用器电路的参考设计。支持MBB/BBM模式切换,并且在小电路板上实现了理想的二极管特性。
东芝电子元件及存储装置株式会社使用300mm硅晶圆制造功率半导体,为实现碳中和和抑制功耗增加做出贡献。
1:47
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
S-TOGL™通过新的封装技术实现了高电流密度、低损耗和低发热量特性。
2:06
这是一款高效的DC-DC转换器,可将服务器上的48 V总线电压转换为 1.2 V/100 A,供服务器中的各种设备使用。电路设计和操作的设计文件和指南可用作参考设计。
3:36
The TB9033FTG is the industry's first CXPI interface IC with hardware logic for automotive communication standards. (Under development) This product contributes to shortening development period by eliminating the need for software development.
2:35
该参考设计提供了eFuse IC应用电路的设计指南、数据和其他内容。该电路通过结合eFuse IC和Thermoflagger™ (过温检测IC)提供过温检测和精确的过流关断。
4:09