MCU Motor Studio介绍
1:05
描述
相关视频
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
查看更多
查看更少
1:05
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56
S-TOGL™通过新的封装技术实现了高电流密度、低损耗和低发热量特性。
2:06
本视频介绍了使用MOSFET栅极驱动IC的电源多路复用器电路的参考设计。支持MBB/BBM模式切换,并且在小电路板上实现了理想的二极管特性。
3:59
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
得益于东芝最新的功率器件和数字隔离器,这款1U尺寸1.6kW服务器电源实现了比现有设计更高的效率。电路设计和操作的设计文件和指南可用作参考设计。
4:37
L-TOGL™通过新的封装技术实现了大电流工作,以及行业领先的低损耗和低发热特性。
2:21