电源多路复用器电路参考设计介绍
3:21
描述
相关视频
该视频介绍了采用MOSFET栅极驱动IC的电源多路复用器电路参考设计。
查看更多
查看更少
本视频介绍了使用MOSFET栅极驱动IC的电源多路复用器电路的参考设计。支持MBB/BBM模式切换,并且在小电路板上实现了理想的二极管特性。
3:59
S-TOGL™通过新的封装技术实现了高电流密度、低损耗和低发热量特性。
2:06
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
L-TOGL™通过新的封装技术实现了大电流工作,以及行业领先的低损耗和低发热特性。
2:21
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56
得益于东芝最新的功率器件和数字隔离器,这款1U尺寸1.6kW服务器电源实现了比现有设计更高的效率。电路设计和操作的设计文件和指南可用作参考设计。
4:37