采用TOLL封装 MOSFET,可使电路板面积减少20%
1:13
描述
相关视频
此参考设计适用于1U尺寸和500W输出功率的服务器AC-DC转换器。 由于采用了TOLL封装的MOSFET,与之前采用TO-220SIS封装MOSFET的电源相比,电路板面积减少了20%。
查看更多
查看更少
1:13
此参考设计适用于1U尺寸和500W输出功率的服务器AC-DC转换器。 由于采用了TOLL封装的MOSFET,与之前采用TO-220SIS封装MOSFET的电源相比,电路板面积减少了20%。
介绍采用东芝高效MOSFET的USB充电演示套件。这是一款采用三种类型MOSFET的buck-boost转换器,在45 W输出下可实现超过95%的效率。
2:50
L-TOGL™通过新的封装技术实现了大电流工作,以及行业领先的低损耗和低发热特性。
2:21
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
1:05
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41