MCU Motor Studio介绍
1:05
描述
相关视频
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
查看更多
查看更少
1:05
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
这是一款高效的DC-DC转换器,可将服务器上的48 V总线电压转换为 1.2 V/100 A,供服务器中的各种设备使用。电路设计和操作的设计文件和指南可用作参考设计。
3:36
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56
东芝电子元件及存储装置株式会社使用300mm硅晶圆制造功率半导体,为实现碳中和和抑制功耗增加做出贡献。
1:47
S-TOGL™通过新的封装技术实现了高电流密度、低损耗和低发热量特性。
2:06
The TB9033FTG is the industry's first CXPI interface IC with hardware logic for automotive communication standards. (Under development) This product contributes to shortening development period by eliminating the need for software development.
2:35