分享
相关视频
在 TOPICS
-
播放视频 Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
-
播放视频 Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59
-
播放视频 Introduction of Reference Design of 1.6kW Server Power Supply (Upgraded)
Introduction of Reference Design of 1.6kW Server Power Supply (Upgraded)
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
3:58
-
播放视频 MCU Motor Studio介绍
MCU Motor Studio介绍
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
1:05
-
播放视频 3-Phase Inverter Using SiC MOSFET
3-Phase Inverter Using SiC MOSFET
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
4:56
-
播放视频 CXPI Driver Receiver IC TB9032FNG
CXPI Driver Receiver IC TB9032FNG
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41