为什么数据中心会选择东芝硬盘?
2:45
描述
相关视频
该视频以易于理解的方式介绍了客户不断支持东芝近线硬盘的关键因素。 我们的半导体及存储产品 将继续成为改变世界的推动力。 东芝电子元件及存储装置公司,致力于成为被客户持续认可的企业。 作为行业的先行者,提供先进技术及创新产品,携手客户大步迈向未来。
查看更多
查看更少
2:45
该视频以易于理解的方式介绍了客户不断支持东芝近线硬盘的关键因素。 我们的半导体及存储产品 将继续成为改变世界的推动力。 东芝电子元件及存储装置公司,致力于成为被客户持续认可的企业。 作为行业的先行者,提供先进技术及创新产品,携手客户大步迈向未来。
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
1:05
介绍采用东芝高效MOSFET的USB充电演示套件。这是一款采用三种类型MOSFET的buck-boost转换器,在45 W输出下可实现超过95%的效率。
2:50
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
4:56