高数据速率、镜头缩小型CCD线性图像传感器:TCD2726DG
0:57
描述
相关视频
TCD2726DG内置时钟发生器电路和CCD驱动器,实现了100MHz(50MHz×2通道)数据速率,有助于减少外部零件和EMI。
查看更多
查看更少
0:57
TCD2726DG内置时钟发生器电路和CCD驱动器,实现了100MHz(50MHz×2通道)数据速率,有助于减少外部零件和EMI。
TB9M003FG将电机栅极驱动电路、MCU和外围组件集成到一块芯片中。支持无霍尔的1分流矢量控制,有助于实现ECU电路板和系统的小型化,简化电路板和系统的设计
4:53
本设计用于大电流/高压SiC MOSFET模块的栅极驱动电路。它可安装在东芝双MOSFET模块上。提供电路设计和操作的设计文件和指南作为参考。
3:38
该隔离栅极驱动电路配有各种保护功能,适用于3相逆变器,实现7合1电源模块的栅极驱动。本参考设计提供设计指南、数据和其他内容。
3:28
This video explains in detail how to use the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on a Web.
11:12
7:25
This video briefly introduces the functions of the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on the Web.
1:39