- 
  
    播放视频 Introduction of Reference Design of Motor Driving Circuit for Automotive Body Electronics Using SmartMCD™
Introduction of Reference Design of Motor Driving Circuit for Automotive Body Electronics Using SmartMCD™
This is a motor control circuit for automotive body electronics using SmartMCD™ which integrates dedicated hardware for vector control and gate driving. Design files and guides for circuit design and operation are available as reference design.
5:33
 - 
  
    播放视频 高分辨率128微步步进电机驱动IC:TB67S128FTG
高分辨率128微步步进电机驱动IC:TB67S128FTG
TB67S128FTG是一款具有128微步和大电流驱动(最大额定值:50V/5A)的步进电机驱动IC。 它可提供低噪音和低BOM成本的高效电机驱动。适用于3D打印机、监控摄像头等应用。
3:01
 - 
  
    播放视频 用于风扇和鼓风机的无传感器BLDC电机驱动IC:TC78B009FTG
用于风扇和鼓风机的无传感器BLDC电机驱动IC:TC78B009FTG
3相直流无刷电机驱动IC:TC78B009FTG的特性介绍及实机演示操作。这是一款适用于服务器风扇和鼓风机的电机驱动IC。
6:36
 - 
  
    播放视频 服务器风扇演示机:TC78B027FTG
服务器风扇演示机:TC78B027FTG
TC78B027FTG服务器风扇电机驱动演示机。智能相位控制功能和闭环速度控制功能,有助于实现稳定高效的电机驱动。
2:34
 - 
  
    播放视频 适用于家电的56W直流无刷电机演示机:TC78B041FNG
适用于家电的56W直流无刷电机演示机:TC78B041FNG
适用于家电的TC78B041FNG变频器电机驱动演示机。具有智能相位控制的高效率驱动。
3:18
 - 
  
    播放视频 宽电压范围、2A双H桥电机驱动IC:TC78H660
宽电压范围、2A双H桥电机驱动IC:TC78H660
该驱动IC内置用于驱动内部电路的稳压器,可以用2.5V至16V的单电源驱动电机。它适用于移动设备和家用电器等应用的直流有刷电机和步进电机。
3:23
 - 
  
    播放视频 无传感器3相BLDC预驱IC:TC78B009FTG
无传感器3相BLDC预驱IC:TC78B009FTG
TC78B009FTG是无传感器外置FET的直流无刷预驱IC,内置闭环速度控制功能可保持电机速度。它适用于冷却风扇和泵等需要高速旋转的应用。
0:26
 - 
  
    播放视频 车载直流有刷电机驱动IC:TB9054FTG/TB9053FTG
车载直流有刷电机驱动IC:TB9054FTG/TB9053FTG
这是一款5A双通道输出驱动IC,并行模式下可实现10A单通道驱动。它们可以菊花链连接,还具有仅通过SPI通信控制电机的功能。适用于节气门和各种发动机阀门应用。
2:09
 - 
  
    播放视频 支持低电压驱动的高分辨率步进电机驱动IC:TC78H670FTG
支持低电压驱动的高分辨率步进电机驱动IC:TC78H670FTG
TC78H670FTG支持2.5V至16V的电机驱动电源,是电池驱动的移动设备和USB驱动设备,以及需要9~12V电压的设备等多种应用的理想产品
4:16
 - 
  
    播放视频 用于3相直流无刷电机,带有单个霍尔传感器的正弦波PWM预驱动IC:TC78B027FTG
用于3相直流无刷电机,带有单个霍尔传感器的正弦波PWM预驱动IC:TC78B027FTG
TC78B027FTG具有单个霍尔正弦波驱动功能,可驱动外部FET。内置的闭环速度控制功能可保持恒定的电机速度。适用于要求高速旋转的应用,例如冷却风扇和泵等。
0:59
 - 
  
    播放视频 紧凑简洁的直流有刷电机驱动IC:TB67H450FNG
紧凑简洁的直流有刷电机驱动IC:TB67H450FNG
TB67H450FNG支持4.5V-44V的宽工作电压范围,是移动设备、USB驱动设备以及扫地机器人,冰箱等需要大功率驱动的家电设备,OA设备,金融设备应用的理想产品
2:19
 - 
  
    播放视频 车载步进电机驱动IC
车载步进电机驱动IC
TB9120AFTG是车载步进电机驱动器IC。它具有失速检测功能并支持高达1/32微步。适用于HVAC、HUD、进气栅格、阀门等应用。
1:01
 - 加载更多