宽电压范围、2A双H桥电机驱动IC:TC78H660
3:23
描述
相关视频
该驱动IC内置用于驱动内部电路的稳压器,可以用2.5V至16V的单电源驱动电机。它适用于移动设备和家用电器等应用的直流有刷电机和步进电机。
查看更多
查看更少
3:23
该驱动IC内置用于驱动内部电路的稳压器,可以用2.5V至16V的单电源驱动电机。它适用于移动设备和家用电器等应用的直流有刷电机和步进电机。
TB67S128FTG是一款具有128微步和大电流驱动(最大额定值:50V/5A)的步进电机驱动IC。 它可提供低噪音和低BOM成本的高效电机驱动。适用于3D打印机、监控摄像头等应用。
3:01
适用于家电的TC78B041FNG变频器电机驱动演示机。具有智能相位控制的高效率驱动。
3:18
This is a motor control circuit for automotive body electronics using SmartMCD™ which integrates dedicated hardware for vector control and gate driving. Design files and guides for circuit design and operation are available as reference design.
5:33
这是一款5A双通道输出驱动IC,并行模式下可实现10A单通道驱动。它们可以菊花链连接,还具有仅通过SPI通信控制电机的功能。适用于节气门和各种发动机阀门应用。
2:09
TC78H670FTG支持2.5V至16V的电机驱动电源,是电池驱动的移动设备和USB驱动设备,以及需要9~12V电压的设备等多种应用的理想产品
4:16
TC78B027FTG具有单个霍尔正弦波驱动功能,可驱动外部FET。内置的闭环速度控制功能可保持恒定的电机速度。适用于要求高速旋转的应用,例如冷却风扇和泵等。
0:59