高分辨率128微步步进电机驱动IC:TB67S128FTG
3:01
描述
相关视频
TB67S128FTG是一款具有128微步和大电流驱动(最大额定值:50V/5A)的步进电机驱动IC。 它可提供低噪音和低BOM成本的高效电机驱动。适用于3D打印机、监控摄像头等应用。
查看更多
查看更少
3:01
TB67S128FTG是一款具有128微步和大电流驱动(最大额定值:50V/5A)的步进电机驱动IC。 它可提供低噪音和低BOM成本的高效电机驱动。适用于3D打印机、监控摄像头等应用。
TC78B027FTG服务器风扇电机驱动演示机。智能相位控制功能和闭环速度控制功能,有助于实现稳定高效的电机驱动。
2:34
适用于家电的TC78B041FNG变频器电机驱动演示机。具有智能相位控制的高效率驱动。
3:18
This is a motor control circuit for automotive body electronics using SmartMCD™ which integrates dedicated hardware for vector control and gate driving. Design files and guides for circuit design and operation are available as reference design.
5:33
TC78B027FTG具有单个霍尔正弦波驱动功能,可驱动外部FET。内置的闭环速度控制功能可保持恒定的电机速度。适用于要求高速旋转的应用,例如冷却风扇和泵等。
0:59
3相直流无刷电机驱动IC:TC78B009FTG的特性介绍及实机演示操作。这是一款适用于服务器风扇和鼓风机的电机驱动IC。
6:36
TC78B009FTG是无传感器外置FET的直流无刷预驱IC,内置闭环速度控制功能可保持电机速度。它适用于冷却风扇和泵等需要高速旋转的应用。
0:26