56W BLDC motor demo-machine for HA:TC78B041FNG
3:17
TC78B041FNG inverter motor drive demo-machine for HA. High efficiency drive due to Intelligent phase control.
Related Videos
In Motor Drivers
-
Play video Sensorless Three-Phase BLDC Pre-Driver: TC78B009FTG
Sensorless Three-Phase BLDC Pre-Driver: TC78B009FTG
TC78B009FTG with sensorless control drives external FETs. A built-in closed loop speed control function maintains the motor speed. It is suitable for applications requiring high-speed rotation such as cooling fans and pumps.
0:26
-
Play video Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
The ICs feature 5A 2ch output drivers. 10A 1ch drive in parallel mode is also possible. They can be daisy-chained, and also have functions that control motors only by SPI communication. It is suitable for throttle valves and various engine valves.
2:05
-
Play video Automotive Stepping motor driver IC TB9120AFTG
Automotive Stepping motor driver IC TB9120AFTG
TB9120AFTG is an automotive stepping motor driver IC. It has a stall detection function and 1/32 micro-step supported. The targeting application is for HVAC, HUD, shutters and valves.
0:59
-
Play video Sensorless BLDC motor driver for fans and blowers:TC78B009FTG
Sensorless BLDC motor driver for fans and blowers:TC78B009FTG
TC78B009FTG three phase BLDC motor driver IC introductions and demonstration.
6:40
-
Play video Server fan demo-machine:TC78B027FTG
Server fan demo-machine:TC78B027FTG
TC78B027FTG server fan motor drive demo-machine. High efficiency and stable drive due to Intelligent phase control and closed loop speed control.
2:50
-
Play video High resolution 128 micro-steps Stepping Motor Driver IC : TB67S128FTG
High resolution 128 micro-steps Stepping Motor Driver IC : TB67S128FTG
TB67S128FTG is a stepping motor driver IC with 128 micro-steps and high current drive (max rating:50V/5A). Also provides highly efficiency motor drive with low noise and BOM cost reduction. Suitable for 3D printers, surveillance cameras, etc.
3:00