Sensorless BLDC motor driver for fans and blowers:TC78B009FTG
6:40
TC78B009FTG three phase BLDC motor driver IC introductions and demonstration.
Related Videos
In Motor Drivers
-
Play video High resolution 128 micro-steps Stepping Motor Driver IC : TB67S128FTG
High resolution 128 micro-steps Stepping Motor Driver IC : TB67S128FTG
TB67S128FTG is a stepping motor driver IC with 128 micro-steps and high current drive (max rating:50V/5A). Also provides highly efficiency motor drive with low noise and BOM cost reduction. Suitable for 3D printers, surveillance cameras, etc.
3:00
-
Play video Introduction of Reference Design of Motor Driving Circuit for Automotive Body Electronics Using SmartMCD™
Introduction of Reference Design of Motor Driving Circuit for Automotive Body Electronics Using SmartMCD™
This is a motor control circuit for automotive body electronics using SmartMCD™ which integrates dedicated hardware for vector control and gate driving. Design files and guides for circuit design and operation are available as reference design.
5:33
-
Play video 56W BLDC motor demo-machine for HA:TC78B041FNG
56W BLDC motor demo-machine for HA:TC78B041FNG
TC78B041FNG inverter motor drive demo-machine for HA. High efficiency drive due to Intelligent phase control.
3:17
-
Play video Automotive Stepping motor driver IC TB9120AFTG
Automotive Stepping motor driver IC TB9120AFTG
TB9120AFTG is an automotive stepping motor driver IC. It has a stall detection function and 1/32 micro-step supported. The targeting application is for HVAC, HUD, shutters and valves.
0:59
-
Play video Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
The ICs feature 5A 2ch output drivers. 10A 1ch drive in parallel mode is also possible. They can be daisy-chained, and also have functions that control motors only by SPI communication. It is suitable for throttle valves and various engine valves.
2:05
-
Play video 1-Hall sine-wave PWM pre-driver for Three-Phase BLDC motor : TC78B027FTG
1-Hall sine-wave PWM pre-driver for Three-Phase BLDC motor : TC78B027FTG
TC78B027FTG with 1-Hall sine-wave commutation drives external FETs. A built-in closed loop speed control function maintains the motor speed. It is suitable for applications requiring high-speed rotation such as cooling fans and pumps.
0:57