High resolution 128 micro-steps Stepping Motor Driver IC : TB67S128FTG
3:00
Description
Related Videos
TB67S128FTG is a stepping motor driver IC with 128 micro-steps and high current drive (max rating:50V/5A). Also provides highly efficiency motor drive with low noise and BOM cost reduction. Suitable for 3D printers, surveillance cameras, etc.
View More
View Less