Small and Simple Brushed DC Motor Driver IC:TB67H450FNG
2:15
TB67H450FNG can drive brushed motors with a power supply ranging from 4.5V to 44V for wide range of applications includes USB-powered, battery-powered, and industrial 12-36V devices.
Related Videos
In Motor Drivers
-
Play video Wide range supply voltage, 2A Dual H-bridge Motor Driver IC: TC78H660
Wide range supply voltage, 2A Dual H-bridge Motor Driver IC: TC78H660
The driver has a regulator for driving internal circuits, and can drive a motor with a single power supply ranging from 2.5V to 16V. It is for brushed DC motors and stepping motors for applications including mobile devices and home appliances.
3:23
-
Play video Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
The ICs feature 5A 2ch output drivers. 10A 1ch drive in parallel mode is also possible. They can be daisy-chained, and also have functions that control motors only by SPI communication. It is suitable for throttle valves and various engine valves.
2:05
-
Play video Sensorless BLDC motor driver for fans and blowers:TC78B009FTG
Sensorless BLDC motor driver for fans and blowers:TC78B009FTG
TC78B009FTG three phase BLDC motor driver IC introductions and demonstration.
6:40
-
Play video Introduction of Reference Design of Motor Driving Circuit for Automotive Body Electronics Using SmartMCD™
Introduction of Reference Design of Motor Driving Circuit for Automotive Body Electronics Using SmartMCD™
This is a motor control circuit for automotive body electronics using SmartMCD™ which integrates dedicated hardware for vector control and gate driving. Design files and guides for circuit design and operation are available as reference design.
5:33
-
Play video Server fan demo-machine:TC78B027FTG
Server fan demo-machine:TC78B027FTG
TC78B027FTG server fan motor drive demo-machine. High efficiency and stable drive due to Intelligent phase control and closed loop speed control.
2:50
-
Play video Automotive Stepping motor driver IC TB9120AFTG
Automotive Stepping motor driver IC TB9120AFTG
TB9120AFTG is an automotive stepping motor driver IC. It has a stall detection function and 1/32 micro-step supported. The targeting application is for HVAC, HUD, shutters and valves.
0:59