Active Gain Control (AGC) Technology
4:00
AGC is Toshiba’s unique stepping motor technology to automatically optimize the drive current in real time according to load torques. It helps reduce unnecessary current and drastically cut power consumption and heat generation.
Related Videos
In Applications
-
Play video Stepping Motor Driver IC Technology "Advanced Dynamic Mixed Decay" (ADMD)
Stepping Motor Driver IC Technology "Advanced Dynamic Mixed Decay" (ADMD)
ADMD is our original mixed decay technology realizing high-speed, efficient motor drive with less noise. Mixed decay is control technology that automatically switches between slow decay mode and fast decay mode in accordance with specified timing.
1:22
-
Play video Ultra-low power CMOS Operational Amplifier / TC75S102F
Ultra-low power CMOS Operational Amplifier / TC75S102F
Toshiba TC75S102F is an ultra-low power consumption CMOS operational amplifier. The OP amplifier has the industry's smallest class low current consumption. It improved longer life of the IoT devices.
0:44
-
Play video Brushless motor pre-driver TB9081FG - Capable of "Road vehicles – Functional safety", ISO 26262
Brushless motor pre-driver TB9081FG - Capable of "Road vehicles – Functional safety", ISO 26262
TB9081FG is a pre-driver IC for automotive brushless motor.It has pre-drivers for fail-safe relay, in addition to pre-drivers for 3-phase motor. Also, ABIST / LBIST functions are built-in for diagnosing the operation of various abnormality detect
0:52
-
Play video Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
The ICs feature 5A 2ch output drivers. 10A 1ch drive in parallel mode is also possible. They can be daisy-chained, and also have functions that control motors only by SPI communication. It is suitable for throttle valves and various engine valves.
2:05
-
Play video Introduction of Automotive MOSFETs New SMD Package “S-TOGL™”
Introduction of Automotive MOSFETs New SMD Package “S-TOGL™”
S-TOGL™ is a package that achieves a high current density, low-loss and low heat generation characteristics for products through new packaging technology.
2:04
-
Play video Automotive Audio power amplifier High reliability and High Efficiency Power amplifier Product Lineup
Automotive Audio power amplifier High reliability and High Efficiency Power amplifier Product Lineup
Toshiba new 4 channel car power amplifier Class-TB, adopting original technology, IC power dissipation is improved than Toshiba line up. The DC offset detection can be realized without external filter.
2:01