Ultra-low power CMOS Operational Amplifier / TC75S102F
0:44
Toshiba TC75S102F is an ultra-low power consumption CMOS operational amplifier. The OP amplifier has the industry's smallest class low current consumption. It improved longer life of the IoT devices.
Related Videos
In Applications
-
Play video Introduction of Automotive MOSFETs New SMD Package “S-TOGL™”
Introduction of Automotive MOSFETs New SMD Package “S-TOGL™”
S-TOGL™ is a package that achieves a high current density, low-loss and low heat generation characteristics for products through new packaging technology.
2:04
-
Play video Automotive Audio power amplifier High reliability and High Efficiency Power amplifier Product Lineup
Automotive Audio power amplifier High reliability and High Efficiency Power amplifier Product Lineup
Toshiba new 4 channel car power amplifier Class-TB, adopting original technology, IC power dissipation is improved than Toshiba line up. The DC offset detection can be realized without external filter.
2:01
-
Play video Stepping Motor Driver IC Technology "Advanced Dynamic Mixed Decay" (ADMD)
Stepping Motor Driver IC Technology "Advanced Dynamic Mixed Decay" (ADMD)
ADMD is our original mixed decay technology realizing high-speed, efficient motor drive with less noise. Mixed decay is control technology that automatically switches between slow decay mode and fast decay mode in accordance with specified timing.
1:22
-
Play video Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
The ICs feature 5A 2ch output drivers. 10A 1ch drive in parallel mode is also possible. They can be daisy-chained, and also have functions that control motors only by SPI communication. It is suitable for throttle valves and various engine valves.
2:05
-
Play video Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
-
Play video Low Drop-out Regulator
Low Drop-out Regulator
Toshiba's LDO achieves industry's best-in-1 class ripple rejection ratio and load transient response. This helps to minimize output voltage fluctuations.
0:52