ASSP introduction for HVAC systems
2:29
This video introduces Toshiba ASSP for HVAC systems. The TB9058FNG which is a motor driver capable of LIN communication has been launched for dampers. TOSHIBA ASSP provides a high efficinet system for HAVC.
Related Videos
In Applications
-
Play video Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
The ICs feature 5A 2ch output drivers. 10A 1ch drive in parallel mode is also possible. They can be daisy-chained, and also have functions that control motors only by SPI communication. It is suitable for throttle valves and various engine valves.
2:05
-
Play video Introduction of Automotive MOSFETs New SMD Package “S-TOGL™”
Introduction of Automotive MOSFETs New SMD Package “S-TOGL™”
S-TOGL™ is a package that achieves a high current density, low-loss and low heat generation characteristics for products through new packaging technology.
2:04
-
Play video Automotive Audio power amplifier High reliability and High Efficiency Power amplifier Product Lineup
Automotive Audio power amplifier High reliability and High Efficiency Power amplifier Product Lineup
Toshiba new 4 channel car power amplifier Class-TB, adopting original technology, IC power dissipation is improved than Toshiba line up. The DC offset detection can be realized without external filter.
2:01
-
Play video Introduction of Automotive MOSFETs New SMD package“L-TOGL™”
Introduction of Automotive MOSFETs New SMD package“L-TOGL™”
L-TOGL™ is capable of high-current operation with industry-leading low-loss and low heat generation characteristics achieved through new packaging technology.
2:18
-
Play video Stepping Motor Driver IC Technology "Advanced Dynamic Mixed Decay" (ADMD)
Stepping Motor Driver IC Technology "Advanced Dynamic Mixed Decay" (ADMD)
ADMD is our original mixed decay technology realizing high-speed, efficient motor drive with less noise. Mixed decay is control technology that automatically switches between slow decay mode and fast decay mode in accordance with specified timing.
1:22
-
Play video Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33