适用于电源电路的300mA输出LDO稳压器
3:14
描述
相关视频
适用于移动设备等的LDO稳压器产品线。
查看更多
查看更少
3:14
适用于移动设备等的LDO稳压器产品线。
提供IH电磁炉逆变电路的各种设计信息,在根据实际规格进行设计时,可减少所需的工作量。
2:00
It can be widely used in electronic devices that require miniaturization, such as mobile devices, as well as other devices with increasing functionality that consume more power and therefore demand high power conversion efficiency.
3:33
Compatible with 10-pole motors, achieving low-noise and high-efficiency rotation control for air purifiers and air conditioners.
3:33
This is a reference design for a 200 W isolated DC-DC converter using an active clamp forward topology, which uses Nch MOSFETs for the clamp switches.
4:32
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36
用于评估智能栅极驱动耦合器(TLP5214、TLP5214A、TLP5212)各种功能运行情况的参考设计评估板。
3:30