智能栅极驱动耦合器评估板
3:30
描述
相关视频
用于评估智能栅极驱动耦合器(TLP5214、TLP5214A、TLP5212)各种功能运行情况的参考设计评估板。
查看更多
查看更少
3:30
用于评估智能栅极驱动耦合器(TLP5214、TLP5214A、TLP5212)各种功能运行情况的参考设计评估板。
This can help with the design of power supply protection using eFuse ICs in response to increasing power demand and the growing sophistication of electronic devices in recent years.
4:47
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36
It can be widely used in electronic devices that require miniaturization, such as mobile devices, as well as other devices with increasing functionality that consume more power and therefore demand high power conversion efficiency.
3:33
Compatible with 10-pole motors, achieving low-noise and high-efficiency rotation control for air purifiers and air conditioners.
3:33
With a wide input voltage range of 36V to 75V, it can be applied to various products, especially those using 48V systems. Equipped with our new power MOSFETs, achieving high efficiency on a compact board.
4:05
这是一个采用有源钳位正向拓扑结构的200W隔离式 DC-DC 转换器的参考设计,其中钳位开关采用N沟道MOSFET。
4:09