车载3kW 48V-12V双向DC-DC转换器
2:56
描述
相关视频
双向DC-DC转换器可实现电动汽车中12V和48V电池系统的双向电压转换。该参考设计采用东芝半导体器件,可实现了高效率运行。
查看更多
查看更少
2:56
双向DC-DC转换器可实现电动汽车中12V和48V电池系统的双向电压转换。该参考设计采用东芝半导体器件,可实现了高效率运行。
Server power supplies are required to improve efficiency and reduce losses. This reference design is a high-efficiency power supply for servers that uses an (ITTF)Interleaved Two-Transistor Forward AC-DC converter and delivers up to 1.1 kW output.
4:10
碳中和推动了电动自行车及快速充电的需求增长。此参考设计是一款适用于电动自行车的3kW快速充电器电源。
3:51
这款3相直流无刷电机驱动电路采用六个MOSFET(TPH1R204PB、TPH2R408QM)和一个栅极驱动IC(TB67Z833SFTG),实现了紧凑而高效的电机控制,并支持多种输入模式。本参考设计提供设计指南、数据和其他内容。
4:25
0:56
As data centers shift to 48V-bus to reduce power use, This reference design offers a 1.6kW LLC AC-DC converter for 48V servers, optimized for 1U racks and using next-gen MOSFETs and SiC diodes for high efficiency and performance.
3:36
我们最新推出两款栅极驱动IC产品:分别是适用于有刷电机的 TB9103FTG 和适用于无刷电机的 TB9084FTG。他们专为汽车车身系统、电动泵和电动发电机应用设计。本视频展示了这两款产品的示例应用和功能。
5:28