Changing Transformer Parameters
0:56
描述
相关视频
查看更多
查看更少
0:56
这款3相直流无刷电机驱动电路采用六个MOSFET(TPH1R204PB、TPH2R408QM)和一个栅极驱动IC(TB67Z833SFTG),实现了紧凑而高效的电机控制,并支持多种输入模式。本参考设计提供设计指南、数据和其他内容。
4:25
该PFC电源采用3相400V交流电(日本以外地区常见)转换为750V直流电。其使用Vienna整流器实现高效的3电平运行,可提供高达5kW的功率。
3:31
服务器电源对于提高效率和降低损耗至关重要。本参考设计是一款高效服务器电源,采用交错并联双晶体管正激AC-DC转换器(ITTF),输出功率高达 1.1 kW。
3:36
生成式人工智能的普及正在推动AI服务器的需求。该参考设计采用3kW电源和东芝的SiC MOSFET,课实现高功率密度。
3:52
3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
3:09
碳中和推动了电动自行车及快速充电的需求增长。此参考设计是一款适用于电动自行车的3kW快速充电器电源。
3:51