Evaluation Board of Smart Gate Driver Coupler
3:36
描述
相关视频
Reference design for evaluation board to check the operation of various functions of smart gate driver couplers (TLP5214, TLP5214A, TLP5212)
查看更多
查看更少
3:36
Reference design for evaluation board to check the operation of various functions of smart gate driver couplers (TLP5214, TLP5214A, TLP5212)
为了降低数据中心的功耗,服务器的总线电压越来越多地改为48V。该参考设计为48V服务器提供了一款1.6kW LLC AC-DC转换器,针对1U机架进行了优化,并采用了新一代MOSFET和SiC二极管,以实现高效率和高性能。
3:22
This is a reference design for a 200 W isolated DC-DC converter using an active clamp forward topology, which uses Nch MOSFETs for the clamp switches.
4:32
采用3相图腾柱拓扑结构和1200V SiC MOSFET,支持312V至528V 3相AC输入,在750V DC电压下可提供高达10kW的功率。 适合使用3相AC电源输入的电动汽车充电桩和各种工业设备等应用。
2:59
服务器电源对于提高效率和降低损耗至关重要。本参考设计是一款高效服务器电源,采用交错并联双晶体管正激AC-DC转换器(ITTF),输出功率高达 1.1 kW。
3:36
The lineup of LDO regulators that are ideal for mobile devices, etc.
3:16
It can be widely used in electronic devices that require miniaturization, such as mobile devices, as well as other devices with increasing functionality that consume more power and therefore demand high power conversion efficiency.
3:33