适用于服务器的1.6kW LLC谐振AC-DC转换器
3:22
描述
相关视频
为了降低数据中心的功耗,服务器的总线电压越来越多地改为48V。该参考设计为48V服务器提供了一款1.6kW LLC AC-DC转换器,针对1U机架进行了优化,并采用了新一代MOSFET和SiC二极管,以实现高效率和高性能。
查看更多
查看更少
3:22
为了降低数据中心的功耗,服务器的总线电压越来越多地改为48V。该参考设计为48V服务器提供了一款1.6kW LLC AC-DC转换器,针对1U机架进行了优化,并采用了新一代MOSFET和SiC二极管,以实现高效率和高性能。
It can be widely used in electronic devices that require miniaturization, such as mobile devices, as well as other devices with increasing functionality that consume more power and therefore demand high power conversion efficiency.
3:33
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36
提供IH电磁炉逆变电路的各种设计信息,在根据实际规格进行设计时,可减少所需的工作量。
2:00
适用于移动设备等的LDO稳压器产品线。
3:14
用于评估智能栅极驱动耦合器(TLP5214、TLP5214A、TLP5212)各种功能运行情况的参考设计评估板。
3:30
这是一个采用有源钳位正向拓扑结构的200W隔离式 DC-DC 转换器的参考设计,其中钳位开关采用N沟道MOSFET。
4:09