采用SiC MOSFET的3kW电动自行车快速充电器电源
3:51
描述
相关视频
碳中和推动了电动自行车及快速充电的需求增长。此参考设计是一款适用于电动自行车的3kW快速充电器电源。
查看更多
查看更少
3:51
碳中和推动了电动自行车及快速充电的需求增长。此参考设计是一款适用于电动自行车的3kW快速充电器电源。
用于评估智能栅极驱动耦合器(TLP5214、TLP5214A、TLP5212)各种功能运行情况的参考设计评估板。
3:30
提供IH电磁炉逆变电路的各种设计信息,在根据实际规格进行设计时,可减少所需的工作量。
2:00
This is a reference design for a 200 W isolated DC-DC converter using an active clamp forward topology, which uses Nch MOSFETs for the clamp switches.
4:32
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36
为了降低数据中心的功耗,服务器的总线电压越来越多地改为48V。该参考设计为48V服务器提供了一款1.6kW LLC AC-DC转换器,针对1U机架进行了优化,并采用了新一代MOSFET和SiC二极管,以实现高效率和高性能。
3:22
生成式人工智能的普及正在推动AI服务器的需求。该参考设计采用3kW电源和东芝的SiC MOSFET,课实现高功率密度。
3:52