智能栅极驱动耦合器评估板
3:30
用于评估智能栅极驱动耦合器(TLP5214、TLP5214A、TLP5212)各种功能运行情况的参考设计评估板。
分享
相关视频
在 参考设计
-
播放视频 3-Phase Brushless DC Motor Driver Using TC78B043FNG and TPD4204F
3-Phase Brushless DC Motor Driver Using TC78B043FNG and TPD4204F
Compatible with 10-pole motors, achieving low-noise and high-efficiency rotation control for air purifiers and air conditioners.
3:33
-
播放视频 Application Circuit of Low Noise Op-amp TC75S67TU for Ultrasonic Distance Sensor
Application Circuit of Low Noise Op-amp TC75S67TU for Ultrasonic Distance Sensor
Using an integrated transmit/receive ultrasonic sensor as an example, this circuit amplifies, filters, and detects weak reflected wave signals, visualizing distance through Arduino control and PC display.
4:02
-
播放视频 Three-Phase Bridge Drive Circuit for Automotive and Industrial BLDC Motors
Three-Phase Bridge Drive Circuit for Automotive and Industrial BLDC Motors
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36
-
播放视频 1.6kW 48V Output Telecommunication Equipment Power Supply
1.6kW 48V Output Telecommunication Equipment Power Supply
This is a reference design for a 1.6kW high-efficiency power supply with 1U size and 48V output for communication equipment, featuring a semi-bridgeless PFC and phase-shift DC-DC converter.
4:17
-
播放视频 Application Circuits of eFuse IC TCKE805 Series
Application Circuits of eFuse IC TCKE805 Series
This can help with the design of power supply protection using eFuse ICs in response to increasing power demand and the growing sophistication of electronic devices in recent years.
4:47
-
播放视频 Application Circuits of LDO Regulator TCR5BM/8BM Series for RF Block
Application Circuits of LDO Regulator TCR5BM/8BM Series for RF Block
Applicable to power supply for RF blocks using LDO regulators in Wi-Fi-enabled mobile devices such as smartphones and wearable devices.
4:30