车载MOSFET新型SMD封装“L-TOGL™”介绍
2:21
描述
相关视频
L-TOGL™通过新的封装技术实现了大电流工作,以及行业领先的低损耗和低发热特性。
查看更多
查看更少
2:21
L-TOGL™通过新的封装技术实现了大电流工作,以及行业领先的低损耗和低发热特性。
The TB9033FTG is the industry's first CXPI interface IC with hardware logic for automotive communication standards. (Under development) This product contributes to shortening development period by eliminating the need for software development.
2:35
This video explains in detail how to use the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on a Web.
11:12
该隔离栅极驱动电路配有各种保护功能,适用于3相逆变器,实现7合1电源模块的栅极驱动。本参考设计提供设计指南、数据和其他内容。
3:28
3:45
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56
该参考设计可在半桥模式下控制两个电机,或在H桥模式下控制一个电机。可使用板载开关或外部MCU控制电机。本参考设计提供设计指南、数据和其他内容。
6:03