MCU Motor Studio介绍
1:05
描述
相关视频
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
查看更多
查看更少
1:05
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
This video briefly introduces the functions of the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on the Web.
1:39
本设计用于大电流/高压SiC MOSFET模块的栅极驱动电路。它可安装在东芝双MOSFET模块上。提供电路设计和操作的设计文件和指南作为参考。
3:38
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56
该参考设计可在半桥模式下控制两个电机,或在H桥模式下控制一个电机。可使用板载开关或外部MCU控制电机。本参考设计提供设计指南、数据和其他内容。
6:03
该隔离栅极驱动电路配有各种保护功能,适用于3相逆变器,实现7合1电源模块的栅极驱动。本参考设计提供设计指南、数据和其他内容。
3:28
The TB9033FTG is the industry's first CXPI interface IC with hardware logic for automotive communication standards. (Under development) This product contributes to shortening development period by eliminating the need for software development.
2:35