DC 300 V输入 BLDC电机无霍尔控制电路参考设计简介
3:47
描述
相关视频
该参考设计提供了使用智能功率器件的DC 300 V输入BLDC电机无霍尔控制电路的设计指南、数据和其他内容。它采用专为电机控制而设计的MCU实现矢量控制。
查看更多
查看更少
3:47
该参考设计提供了使用智能功率器件的DC 300 V输入BLDC电机无霍尔控制电路的设计指南、数据和其他内容。它采用专为电机控制而设计的MCU实现矢量控制。
This video briefly introduces the functions of the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on the Web.
1:39
本设计用于大电流/高压SiC MOSFET模块的栅极驱动电路。它可安装在东芝双MOSFET模块上。提供电路设计和操作的设计文件和指南作为参考。
3:38
This video explains in detail how to use the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on a Web.
11:12
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56
3:45
The TB9033FTG is the industry's first CXPI interface IC with hardware logic for automotive communication standards. (Under development) This product contributes to shortening development period by eliminating the need for software development.
2:35